IESNA:LM-63-2002
[TEST]P1380785
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3C-760-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 150W 70CRI 5700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21504.3
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3327.9 3428.4 3620.0 3701.4 3816.3 4022.2 4199.3 4366.9 4496.2 4663.8 4821.8 5070.8 5444.3 5765.1 6028.5 6200.9 6162.6 
6157.8 6176.9 6334.9 6488.2 6732.4 6794.6 6789.8 6612.7 6071.6 5190.5 4328.6 2087.7 747.0 344.8 268.1 196.3 138.9 57.5 
9.6 0.0 
3327.9 3423.6 3576.9 3706.2 3811.5 3988.7 4161.0 4347.8 4496.2 4587.2 4759.6 5008.6 5372.5 5726.8 6018.9 6148.2 6124.3 6124.3 
6162.6 6315.8 6507.3 6737.2 6847.3 6761.1 6670.1 6090.7 5157.0 4276.0 2236.1 713.5 349.5 268.1 201.1 138.9 67.0 9.6 0.0 
3327.9 3418.9 3567.3 3701.4 3797.1 3979.1 4204.1 4366.9 4529.7 4659.0 4802.7 5037.3 5348.5 5707.7 6023.7 6172.1 6215.2 
6234.4 6344.5 6526.5 6789.8 7014.9 7220.8 7225.6 7177.7 6785.0 5822.6 4773.9 2997.5 1077.4 450.1 306.5 205.9 134.1 57.5 
9.6 0.0 
3327.9 3399.7 3557.7 3682.2 3806.7 3964.7 4175.4 4366.9 4529.7 4663.8 4773.9 4970.3 5267.1 5640.6 5932.7 6205.7 6277.5 6301.4 
6430.7 6627.0 6885.6 7254.3 7718.8 7915.1 8053.9 8058.7 7393.2 6028.5 4266.4 1829.1 636.8 363.9 239.4 134.1 57.5 14.4 0.0 
3327.9 3399.7 3567.3 3667.8 3835.4 3959.9 4137.1 4362.2 4515.4 4668.6 4793.1 4970.3 5185.7 5540.1 5913.6 6143.4 6229.6 
6277.5 6373.2 6674.9 7120.2 7704.4 8365.2 8868.0 9337.2 9705.9 9772.9 8700.4 6651.0 3682.2 1192.3 493.2 301.7 162.8 
57.5 19.2 0.0 
3327.9 3404.5 3538.6 3667.8 3787.6 3931.2 4094.0 4290.3 4472.3 4635.1 4807.5 4955.9 5152.2 5386.9 5664.6 5975.8 6196.1 
6330.1 6445.1 6799.4 7292.6 7867.2 8480.1 9275.0 10242.2 11046.6 11822.3 12162.3 10270.9 6703.6 3270.4 1058.2 397.4 
177.2 71.8 23.9 0.0 
3327.9 3394.9 3514.6 3629.5 3758.8 3897.7 4060.5 4223.3 4429.2 4606.4 4793.1 4979.8 5161.8 5410.8 5664.6 5932.7 6191.3 
6344.5 6526.5 6746.7 7110.6 7690.0 8398.7 9322.8 10357.1 11386.6 12310.7 12942.8 12473.6 10443.3 6641.4 3394.9 1010.3 
272.9 86.2 28.7 0.0 
3327.9 3399.7 3500.3 3610.4 3744.5 3902.5 4031.8 4199.3 4400.5 4568.0 4778.7 4999.0 5195.3 5410.8 5655.0 5908.8 6143.4 6378.0 
6555.2 6794.6 7187.3 7699.6 8365.2 9231.9 10237.4 11252.5 12310.7 12689.0 12569.3 11286.1 7771.4 4362.2 1513.1 383.1 
100.6 33.5 0.0 
3327.9 3394.9 3447.6 3576.9 3687.0 3835.4 3955.1 4108.4 4271.2 4434.0 4630.3 4836.2 5085.2 5295.9 5444.3 5650.2 5856.1 6119.5 
6454.6 6852.1 7378.8 7958.2 8671.6 9490.4 10361.9 11137.6 11563.8 11654.8 11582.9 11080.2 9490.4 6133.8 2236.1 656.0 
143.6 38.3 0.0 
3327.9 3371.0 3433.2 3519.4 3605.6 3710.9 3840.2 3979.1 4103.6 4232.9 4400.5 4563.3 4721.3 4836.2 4989.4 5152.2 5358.1 5683.7 
6081.2 6646.2 7302.2 8101.8 8868.0 9571.8 10385.8 10840.7 10994.0 11099.3 10768.9 9820.8 8164.1 5056.5 1623.2 445.3 
124.5 38.3 0.0 
3327.9 3351.8 3375.8 3423.6 3514.6 3615.2 3720.5 3821.1 3921.6 4003.0 4122.7 4228.1 4333.4 4386.1 4525.0 4706.9 4975.1 5358.1 5837.0 
6387.6 7125.0 7867.2 8614.2 9433.0 9998.0 10122.5 9859.1 9231.9 8015.6 6564.8 4912.8 2341.5 761.3 201.1 86.2 38.3 0.0 
3327.9 3342.2 3361.4 3404.5 3481.1 3581.7 3658.3 3754.0 3845.0 3912.1 4007.8 4089.2 4175.4 4271.2 4390.9 4582.4 4864.9 5185.7 5544.9 
6023.7 6473.8 6995.7 7512.9 8101.8 8408.3 8302.9 7881.6 7273.4 6114.7 4778.7 3371.0 1532.3 536.3 196.3 76.6 33.5 0.0 
3327.9 3342.2 3342.2 3375.8 3447.6 3533.8 3615.2 3687.0 3749.2 3816.3 3883.3 3955.1 4027.0 4146.7 4299.9 4477.1 4692.5 4884.1 5051.7 
5233.6 5429.9 5631.1 5913.6 6186.5 6306.2 6062.0 5645.4 4922.4 3955.1 2791.6 1699.9 747.0 316.0 172.4 81.4 33.5 0.0 
3327.9 3327.9 3323.1 3332.7 3404.5 3457.2 3490.7 3533.8 3567.3 3605.6 3648.7 3706.2 3754.0 3763.6 3730.1 3629.5 3481.1 3299.1 3088.5 
2839.5 2633.6 2403.7 2150.0 1838.7 1513.1 1197.1 933.7 756.6 622.5 531.5 454.9 354.3 282.5 210.7 129.3 38.3 0.0 
3327.9 3303.9 3284.8 3294.4 3332.7 3351.8 3371.0 3356.6 3356.6 3361.4 3327.9 3294.4 3193.8 3093.2 2944.8 2734.1 2480.3 2245.7 2054.2 
1886.6 1723.8 1565.8 1422.1 1268.9 1130.0 991.2 871.5 766.1 670.4 589.0 498.0 392.6 282.5 210.7 129.3 38.3 0.0 
3327.9 3294.4 3280.0 3260.8 3270.4 3256.1 3222.5 3184.2 3174.7 3117.2 3040.6 2916.1 2748.5 2580.9 2413.3 2274.4 2173.9 2097.3 1972.8 
1829.1 1675.9 1503.5 1350.3 1240.2 1134.8 1034.3 943.3 838.0 732.6 608.1 517.1 416.6 301.7 191.5 95.8 33.5 0.0 
3327.9 3280.0 3256.1 3256.1 3213.0 3165.1 3131.6 3098.0 3021.4 2935.2 2791.6 2595.3 2398.9 2269.7 2169.1 2106.9 2035.0 1944.1 1833.9 
1723.8 1594.5 1393.4 1302.4 1235.4 1163.6 1086.9 991.2 900.2 799.6 703.9 579.4 493.2 383.1 234.6 114.9 28.7 0.0 
3327.9 3275.2 3232.1 3213.0 3141.1 3078.9 3040.6 2992.7 2887.4 2738.9 2547.4 2365.4 2221.8 2121.2 2025.5 1948.8 1857.9 1762.1 1637.6 
1450.9 1321.6 1292.8 1264.1 1259.3 1240.2 1206.7 1125.3 1053.4 1000.8 928.9 861.9 742.2 617.7 411.8 229.8 43.1 0.0 
3327.9 3270.4 3227.3 3174.7 3093.2 3064.5 3007.1 2920.9 2791.6 2614.4 2408.5 2226.6 2130.8 2044.6 1939.3 1824.3 1714.2 1580.1 1379.0 
1264.1 1216.2 1192.3 1177.9 1173.1 1173.1 1130.0 1067.8 1029.5 967.2 895.4 876.3 814.0 670.4 445.3 239.4 43.1 0.0 
3327.9 3260.8 3213.0 3174.7 3098.0 3059.7 3011.8 2882.6 2710.2 2494.7 2303.2 2159.5 2054.2 1963.2 1857.9 1728.6 1575.4 1383.8 1249.7 
1187.5 1154.0 1134.8 1120.5 1125.3 1096.5 1034.3 972.0 919.4 852.3 828.4 814.0 703.9 565.0 407.0 229.8 28.7 0.0 
3327.9 3280.0 3227.3 3179.4 3098.0 3069.3 3002.3 2887.4 2695.8 2475.6 2284.0 2126.0 2020.7 1915.3 1810.0 1652.0 1460.4 1264.1 1187.5 
1139.6 1115.7 1106.1 1101.3 1091.7 1039.1 991.2 928.9 890.6 838.0 861.9 924.1 703.9 498.0 354.3 201.1 19.2 0.0 
3327.9 3270.4 3227.3 3174.7 3088.5 3040.6 2978.3 2882.6 2691.0 2470.8 2284.0 2126.0 2006.3 1910.5 1819.6 1656.8 1460.4 1259.3 1182.7 
1134.8 1106.1 1096.5 1086.9 1072.6 1015.1 962.5 924.1 890.6 838.0 866.7 943.3 665.6 478.8 349.5 201.1 9.6 0.0 
